CAD model selection
Part Number
27ZZ34HZ8317YY
Series
27 Series
28 Series
Overall Size
Plate Size - 4" x 4-15/32"
Plate Size - 3-53/64" x 4-13/32"
Plate Size - 5" x 5-1/2"
Plate Size - 140mm x 110mm
Plate Size - 5-5/16" x 6-11/16"
Stem Size - 3/4"-10 x 2-1/4"
Stem Size - 3/4"-16 x 1-1/4"
Stem Size - 3/4"-10 x 4"
Stem Size - 3/4"-10 x 5-1/2"
Stem Size - 1"-8 x 4"
Bolt Hole Pattern
2-5/8" x 3-5/8" to 3" x 3"
Mounting Bolt Size
3/8 INCH
Wheel Dia.
3.25
4
5
6
7
8
10
INCH
Overall Height
4 1/4
INCH
Tread Width
1 1/2
2
INCH
Wheel Type
Load Cap.
0 lbs
Wheel Color
Zinc
Bearing Options
83
Swivel Radius
3 1/4 INCH
Brake Options
None
4-Position Lock
None
4-Position Lock
Thread Guards
N/A
Toe Guard
N/A
Raceway Seal (LY)
None
Raceway Seal
Previews