CAD model selection
Part Number
D3ZZ60LZ7130YY
Series
D3 Series
R3 Series
Overall Size
6-1/4" x 7-1/2"
Bolt Hole Pattern
4-1/2" x 6" to 4-1/8" x 6-1/8"
Mounting Bolt Size
9/16 INCH
Wheel Dia.
6
8
10
12
INCH
Overall Height
8 27/32 INCH
Tread Width
2 x 3"
4 x 1.5"
Wheel Type
Bearing Type
N/A
Wheel Color
N/A
Load Cap.
0 lbs
Swivel Radius
4 15/16 INCH
Brake Options
None
4-Position Lock
None
4-Position Lock
Thread Guards
N/A
Toe Guard
N/A
Previews
3D
2D